Circular Rack, Pressure Angle 20°, Length Fixed

Brand :
MISUMI
Caution
Product Description
Product Overview
Rack is often used together with gears and is a type of mechanical component used for transmission. Allows rotational displacement to be transmitted linearly, and linear displacement to be transmitted rotationally.
Gear rack drive mechanisms can be used in elevators, rail systems, automotive steering systems, machine tools, and actuator feed mechanisms, among other fields.
Gear rack drive mechanisms can be used in elevators, rail systems, automotive steering systems, machine tools, and actuator feed mechanisms, among other fields.
Dimensional Drawing
● Dimensional Drawing

Please note that the cut surfaces and hole-processed surfaces are not surface treated.
If rust prevention is required, please prioritize stainless steel products. For details, please refer to Rust Prevention Performance and Maintenance of Metal Materials and Their Surface Treatments.
The fixed L size type is machined on both ends, while the specified L size type is machined on one end only. Please pay attention when selecting.
For the electronic catalog, please click here to obtain it.

Material Specifications
| Type | Material | Surface Treatment | |
| L dimension fixed type | L dimension configurable | ||
| E-RGMA | E-RGMAL | Steel | Black Oxide Film |
| E-RGMAS | E-RGMASL | Stainless Steel | - |
Please note that the cut surfaces and hole-processed surfaces are not surface treated.
If rust prevention is required, please prioritize stainless steel products. For details, please refer to Rust Prevention Performance and Maintenance of Metal Materials and Their Surface Treatments.
The fixed L size type is machined on both ends, while the specified L size type is machined on one end only. Please pay attention when selecting.
For the electronic catalog, please click here to obtain it.Alteration
| Alterations | Additional female thread machining on one end face | Additional female thread machining on both ends |
| Code | MC | WMC |
| Spec. | ![]() | ![]() |
Specification Table
● Specification Table
●L dimension fixed type
Both ends of this product series are machined. Please pay attention when selecting.
● L dimension configurable
This series of products is processed on one end only. Please pay attention when selecting.
●L dimension fixed type
| Part Number | Effective Number of Teeth | Total length L | P (Pitch) | D (h9) | h | ||
| Type | Module | Nominal model | |||||
| E-RGMA E-RGMAS | 1.0 | 100 | 30 | 94.25 | 3.142 | 10 | 9 |
| 300 | 95 | 298.45 | |||||
| 500 | 159 | 499.51 | |||||
| 1000 | 318 | 999.02 | |||||
| 1.5 | 100 | 21 | 98.96 | 4.712 | 15 | 13.5 | |
| 300 | 63 | 296.88 | |||||
| 500 | 106 | 499.51 | |||||
| 1000 | 212 | 999.02 | |||||
| 2.0 | 100 | 15 | 94.25 | 6.283 | 20 | 18 | |
| 300 | 47 | 295.31 | |||||
| 500 | 79 | 496.37 | |||||
| 1000 | 159 | 999.02 | |||||
| 2.5 | 100 | 12 | 94.25 | 7.854 | 25 | 22.5 | |
| 300 | 38 | 298.45 | |||||
| 500 | 63 | 494.8 | |||||
| 1000 | 127 | 997.4 | |||||
| 3.0 | 100 | 10 | 94.25 | 9.424 | 30 | 27 | |
| 300 | 31 | 292.17 | |||||
| 500 | 53 | 499.51 | |||||
| 1000 | 106 | 999.02 | |||||
Both ends of this product series are machined. Please pay attention when selecting.● L dimension configurable
| Part Number | Overall length L can be specified down to 1 mm increments | P (Pitch) | D (h9) | h | |
| Type | Module | ||||
| E-RGMAL E-RGMASL | 1.0 | 20 to 980 | 3.142 | 10 | 9 |
| 1.5 | 4.712 | 15 | 13.5 | ||
| 2.0 | 6.283 | 20 | 18 | ||
| 2.5 | 7.854 | 25 | 22.5 | ||
| 3.0 | 9.424 | 30 | 27 | ||
This series of products is processed on one end only. Please pay attention when selecting.Product Features
Feature 1: The round rack has a circular shape, suitable for certain special operating conditions
Feature 2: The circular design ensures accurate and smooth reciprocating motion of the rack
Feature 3: You can choose racks made of regular steel or stainless steel according to actual operating requirements.
Feature 4: The rack length can be specified according to your needs, and for easy installation, you can choose to add holes at both ends.
Feature 2: The circular design ensures accurate and smooth reciprocating motion of the rack
Feature 3: You can choose racks made of regular steel or stainless steel according to actual operating requirements.
Feature 4: The rack length can be specified according to your needs, and for easy installation, you can choose to add holes at both ends.
Usage Method
■ Linear Motion: Rack and Pinion Drive
Bracket Micro Gear Type Slide Table Assembly


Positioning Mechanism for Basic Frame


Precautions
■ Cutting Method for Rack End Face
■ Rack Connection Method
The end face machining accuracy of MISUMI racks is less than the pitch.
Therefore, please leave a gap between the two racks as shown in the diagram below, and connect them after adjusting the pitch using a combination rack (racks with the same module).

■ Rack Connection Method
The end face machining accuracy of MISUMI racks is less than the pitch.
Therefore, please leave a gap between the two racks as shown in the diagram below, and connect them after adjusting the pitch using a combination rack (racks with the same module).

Example of Use

Equipment Name: Lifting Mechanism Using Circular Rack and Pinion
Feature 1: Uses multiple round racks meshing with gears for multiple linkages, enabling the lift to move up and down.
Feature 2: Use one cylinder to move multiple lifters up and down.
Feature 3: Enables lifting multiple workpieces at once.
Feature 4: Three round racks and gear assemblies can be mounted on the same part. When installing the gear, adjust the position to reduce backlash.
For more information, please click
Rack and Pinion Lifting Mechanism Example
Feature 1: Uses multiple round racks meshing with gears for multiple linkages, enabling the lift to move up and down.
Feature 2: Use one cylinder to move multiple lifters up and down.
Feature 3: Enables lifting multiple workpieces at once.
Feature 4: Three round racks and gear assemblies can be mounted on the same part. When installing the gear, adjust the position to reduce backlash.
For more information, please click
Rack and Pinion Lifting Mechanism ExampleApplication Industries
Related Products
Related Documents
For related information on gears, please refer to
Gear Technical Information
For information on metal materials and their surface treatment, please refer to
Rust Prevention and Maintenance of Metal Materials and Their Surface Treatment
Gear Technical InformationFor information on metal materials and their surface treatment, please refer to
Rust Prevention and Maintenance of Metal Materials and Their Surface Treatment
Material
Surface Treatment









