Gearhead 3-200 for MISUMI Small AC Motors

Brand :
MISUMI
Caution
Product Description
Gearhead 3-200 for MISUMI Small AC Motors launched as MISUMI Economy series
【Usage】
- Mounted directly on small motors to achieve compact heavy-load transport with high permissible torque.
【Product Features】
- Wide selection of reduction ratios from 1/3 to 1/200, and can handle even larger ratios when combined with intermediate reducers.
Outline Drawing
◇Gearhead


◇Intermediate Gearhead


Refer to the detailed dimensional drawings later in this page for gearhead dimensions
Applicable Motor SeriesDimensional Drawings (Detailed)
■ No. 2 Flange Size: □ 60
◇ Gearhead (GN)

◇ Intermediate Gearhead (GN)

■ No. 3 Flange Size: □70
◇ Gearhead (GN)

◇ Key & Keyway (GN – Gearhead Accessories)

◇ Intermediate Gearhead (GN)

■ No. 4 Flange Size □80
◇ Gearhead (GN)

◇ Key & Keyway (GN – Gearhead Accessories)

◇ Intermediate Gearhead (GN)

■ No. 5 Flange Size □90
◇ Gearhead (GN)

◇ Key & Keyway (GN – Gearhead Accessories)

◇ Intermediate Gearhead (GN)

◇ Gearhead (GN)

◇ Key & Keyway (GN – Gearhead Accessories)

◇ Intermediate Gearhead (GU)

◇ Flange-type Gearhead (KB designation available for GU type)

■ No. 6 Flange Size □104
◇ Gearhead (GN)

◇ Key & Keyway (GN – Gearhead Accessories)

Specifications Table
Based on
~
please select the model and parameters before placing your order.
![]() | Part Number | - | ![]() Gear Ratio | |||
Type・ No | ||||||
| EA-GN | 3 | - | 50 | |||
| EA-GN | 4 | - | 10X | |||
| EA-GU | 5KB | - | 3 | |||
For GU type, specifying “KB” allows selection of the flange-type gearhead.■ Gearhead
■ Intermediate Gearhead
| Motor Type | Type | Applications | Features | Notes | Output Range | Motor | Controller | |
|---|---|---|---|---|---|---|---|---|
| Parallel | Right Angle | |||||||
| Induction Motor | EA-IMA EA-IMB | 【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation) | Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring. | Not suitable for large acceleration/deceleration or frequent forward/reverse cycles. | 6~200W | LINK | LINK | - |
| Reversible Motor | EA-RM | 【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applications | Excellent reversing response, minimizing overrun | Generates a lot of heat, so it has a short-time rating (ex. 30 minutes) | 6~120W | LINK | LINK | - |
| Brake Motor | EA-BM | 【Holding / maintaining stop】 lifting, vertical transport, safety stop | Stops and holds immediately when power is turned off, and maintains position even during power failure | Limitations apply regarding stop frequency and temperature environment | 6~200W | LINK | LINK | - |
| Speed Control Motor | EA-AM | 【Speed control】 flow control, tension control, synchronous feeding, frequent setup changes | Controller-integrated design for easy wiring with a wide adjustable speed range | Risk of overheating during ultra-low-speed continuous operation | 6~200W | LINK | LINK | LINK |
| Reversible Speed Control Motor | EA-ARM | 【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speed | Combines speed control and reversing capability in a single unit. | Duty cycle and thermal limits must be considered in continuous use. | 25~120W | * | * | LINK |
| Brake Speed Control Motor | EA-ABM | 【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holding | Allows speed adjustment while maintaining safe and stable stopping performance. | Not suitable for continuous operation under heavy braking conditions. | 25~200W | * | * | LINK |
| Torque Motor | EA-TM | 【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure. | Maintains high torque even at low or near-stopped speeds | Generates significant heat → ensure operation within continuous torque rating and provide cooling | 3~20W | LINK | - | - |

No