Product Overview
| Motor Type | Type | Applications | Features | Notes | Output Range | Motor | Controller |
|---|
| Parallel | Right Angle |
|---|
| Induction Motor | EA-IMA EA-IMB | 【Constant-speed continuous operation】 (24-hour use such as fans, pumps, mixers, conveyors with minimal load fluctuation) | Simple and robust structure. Three-phase types provide high efficiency and good starting characteristics single-phase types offer easy wiring. | Not suitable for large acceleration/deceleration or frequent forward/reverse cycles. | 6~200W | LINK | LINK | - |
| Reversible Motor | EA-RM | 【Frequent forward/reverse operation】 positioning, reciprocating motion, pushing applications | Excellent reversing response, minimizing overrun | Generates a lot of heat, so it has a short-time rating (ex. 30 minutes) | 6~120W | LINK | LINK | - |
| Brake Motor | EA-BM | 【Holding / maintaining stop】 lifting, vertical transport, safety stop | Stops and holds immediately when power is turned off, and maintains position even during power failure | Limitations apply regarding stop frequency and temperature environment | 6~200W | LINK | LINK | - |
| Speed Control Motor | EA-AM | 【Speed control】 flow control, tension control, synchronous feeding, frequent setup changes | Controller-integrated design for easy wiring with a wide adjustable speed range | Risk of overheating during ultra-low-speed continuous operation | 6~200W | LINK | LINK | LINK |
| Reversible Speed Control Motor | EA-ARM | 【Speed control + reverse】 positioning, reciprocating motion, pushing applications requiring adjustable speed | Combines speed control and reversing capability in a single unit. | Duty cycle and thermal limits must be considered in continuous use. | 25~120W | LINK | LINK | LINK |
| Brake Speed Control Motor | EA-ABM | 【Speed control +Brake】 vertical transport, lifting requiring speed adjustment and position holding | Allows speed adjustment while maintaining safe and stable stopping performance. | Not suitable for continuous operation under heavy braking conditions. | 25~200W | LINK | LINK | LINK |
| Torque Motor | EA-TM | 【Tension Control】 Winding, feeding, and pressing applications that require maintaining constant tension or pressure. | Maintains high torque even at low or near-stopped speeds | Generates significant heat → ensure operation within continuous torque rating and provide cooling | 3~20W | LINK | - | - |
*: Scheduled to be released after web production in March 26th
Outline Drawing

Link Pages which have outerline dimension, wiring,technical data are available. Please refer to the page top " Product Description ".
◇Motor & Gearhead Set

◇ Terminal Box / Fan-Attached Type

◇ Fan-Attached Type
Specification Table
~
Please select the model and parameters according to the options below before placing your order.
■ Motor Body| ❶ | ❷ | | | ❸ | ❹ |  |  |
|---|
| Type | No | Flange Size | Output Power [W] | Shaft End Shape | Input V Code | Fan | Terminal Box |
|
|
〈4poles〉 EA-IMA | 2006 | □60 | 6 | GN:GN Gear A:Round | 〈4poles〉 A :Single 110V、50/60Hz、4poles E :Single 110/120V、60Hz、4poles C :Single 220/230V、50Hz、4poles H :Single 220/230V、60Hz、4poles S :Three 200/220/230V、50/60Hz、4poles S3:Three 380/400/415V、50/60Hz、4poles | none | Not applicable |
| 3015 | □70 | 15 | none |
| 4025 | □80 | 25 | none | T:Terminal box ※If not selected, lead wire type. |
| 5040 | □90 | 40 | none |
| 5060 | 60 | GN、GU、A | F:With fan |
| 5090 | 90 | GU:GU Gear A:Round | F:With fan |
| 5120 | 120 | F:With fan |
| 6120 | □104 | F:With fan |
| 6140 | 140 | F:With fan |
| 6200 | 200 | F:With fan |
〈2poles〉 EA-IMB | 2006 | □60 | 6 | A:Round | 〈2poles High Speed〉 B :Single 110V、50Hz、2poles D :Single 220V、50Hz、2poles T :Three 200/220/230V、50/60Hz、2poles T3:Three 380/400/415V、50/60Hz、2poles | none | Not applicable |
| 3015 | □70 | 15 | none |
| 4025 | □80 | 25 | none |
| 4040 | 40 | F:With fan |
| 5040 | □90 | none |
| 5060 | 60 | F:With fan |
| 5090 | 90 | F:With fan | T:Terminal box ※Only for over 90W and 3-phase Voltage. |
| 5120 | 120 | F:With fan |
| 5150 | 150 | F:With fan |

The various safety standards are certified based on the model name indicated on the motor’s nameplate.

For the “-A” model with a voltage of 110V, please refer to the capacitor capacity shown on the actual unit’s nameplate.
■ Gearhead (Additional machining can be specified)※ Additional machining can be designated only when selecting shaft types GN or GU.
 | | |  | | | | | | | | | | | | | | | | | | | | | |
|---|
Alterations Code | No | Flange Size | Gear Ratio |
| 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 40 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | 200 |
| GH | 2 | □60 | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 40 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | 200 |
| 3 | □70 | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 40 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | 200 |
| 4 | □80 | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 40 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | 200 |
| 5 | □90 | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 40 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | 200 |
| 6 | □104 | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 40 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | 200 |

※Gearhead standalone model number = EA- & {Additional Processing Code} & {Flange No.} & {Gear Ratio}
Specification Overview
■ 4-Pole Voltage (EA-IMA)| ❶ ❷ | | | ❸ | ❹ | | | | | | | |
|---|
| Type No | Flange Size | Output [W] | Shaft End Shape | Input V Code | Voltage | Frequency | Starting Current | Starting Torque | Rated Torque | Speed | Capacitor |
|
| [V] | [Hz] | [A] | [mN・m] | [mN・m] | [r/min] | [μF] |
| 2006 | □60 | 6 | GN A | -A | 1ph 100 | 50 | 0.240 | 55 | 48 | 1,200 | 3.5 |
| 60 | 0.250 | 50 | 40 | 1,450 | 3.5 |
| -E | 1ph 110 | 60 | 0.160 | 40 | 40 | 1,450 | 2.0 |
| 1ph 120 | 60 | 0.180 | 40 | 40 | 1,450 | 2.0 |
| -C | 1ph 220 | 50 | 0.130 | 50 | 48 | 1,200 | 0.8 |
| 1ph 230 | 50 | 0.140 | 50 | 40 | 1,450 | 0.8 |
| -H | 1ph 220 | 60 | 0.130 | 55 | 40 | 1,450 | 0.8 |
| 1ph 230 | 60 | 0.140 | 55 | 40 | 1,450 | 0.8 |
| -S | 3ph 220 | 50 | 0.076 | 85 | 48 | 1,200 | - |
| 60 | 0.065 | 70 | 40 | 1,450 | - |
| -S3 | 3ph 380 | 50 | 0.044 | 85 | 48 | 1,200 | - |
| 60 | 0.038 | 70 | 40 | 1,450 | - |
| 3015 | □70 | 15 | GN A | -A | 1ph 100 | 50 | 0.350 | 90 | 125 | 1,200 | 6.0 |
| 60 | 0.330 | 85 | 105 | 1,450 | 6.0 |
| -E | 1ph 110 | 60 | 0.300 | 65 | 105 | 1,450 | 5.0 |
| 1ph 120 | 60 | 0.320 | 65 | 105 | 1,450 | 5.0 |
| -C | 1ph 220 | 50 | 0.180 | 90 | 125 | 1,200 | 1.2 |
| 1ph 230 | 50 | 0.200 | 90 | 125 | 1,200 | 1.2 |
| -H | 1ph 220 | 60 | 0.160 | 65 | 105 | 1,450 | 1.2 |
| 1ph 230 | 60 | 0.150 | 70 | 105 | 1,450 | 1.2 |
| -S | 3ph 220 | 50 | 0.140 | 220 | 125 | 1,200 | - |
| 60 | 0.120 | 180 | 105 | 1,450 | - |
| -S3 | 3ph 380 | 50 | 0.080 | 220 | 125 | 1,200 | - |
| 60 | 0.070 | 180 | 105 | 1,450 | - |
| 4025 | □80 | 25 | GN A | -A | 1ph 100 | 50 | 0.500 | 120 | 200 | 1,250 | 8.0 |
| 60 | 0.550 | 120 | 165 | 1,550 | 8.0 |
| -E | 1ph 110 | 60 | 0.450 | 120 | 165 | 1,550 | 7.0 |
| 1ph 120 | 60 | 0.500 | 120 | 165 | 1,550 | 7.0 |
| -C | 1ph 220 | 50 | 0.250 | 120 | 200 | 1,250 | 1.8 |
| 1ph 230 | 50 | 0.230 | 120 | 200 | 1,250 | 1.8 |
| -H | 1ph 220 | 60 | 0.230 | 120 | 165 | 1,550 | 1.8 |
| 1ph 230 | 60 | 0.230 | 120 | 165 | 1,550 | 1.8 |
| -S | 3ph 220 | 50 | 0.185 | 350 | 200 | 1,250 | - |
| 60 | 0.170 | 250 | 165 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.106 | 350 | 200 | 1,250 | - |
| 60 | 0.098 | 250 | 165 | 1,550 | - |
| 5040 | □90 | 40 | GN A | -A | 1ph 100 | 50 | 0.65 | 220 | 315 | 1,250 | 12.0 |
| 60 | 0.7 | 220 | 260 | 1,550 | 12.0 |
| -E | 1ph 110 | 60 | 0.55 | 200 | 260 | 1,550 | 8.0 |
| 1ph 120 | 60 | 0.6 | 200 | 260 | 1,550 | 8.0 |
| -C | 1ph 220 | 50 | 0.35 | 220 | 315 | 1,250 | 2.5 |
| 1ph 230 | 50 | 0.4 | 220 | 315 | 1,250 | 2.5 |
| -H | 1ph 220 | 60 | 0.35 | 200 | 260 | 1,550 | 2.5 |
| 1ph 230 | 60 | 0.4 | 200 | 260 | 1,550 | 2.5 |
| -S | 3ph 220 | 50 | 0.3 | 800 | 315 | 1,250 | - |
| 60 | 0.25 | 660 | 250 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.17 | 800 | 315 | 1,250 | - |
| 60 | 0.14 | 660 | 250 | 1,550 | - |
| 5060 | □90 | 60 | GN GU A | -A | 1ph 100 | 50 | 1 | 320 | 470 | 1,250 | 20.0 |
| 60 | 1.1 | 320 | 380 | 1,550 | 20.0 |
| -E | 1ph 110 | 60 | 0.8 | 300 | 380 | 1,550 | 12.0 |
| 1ph 120 | 60 | 0.85 | 300 | 380 | 1,550 | 12.0 |
| -C | 1ph 220 | 50 | 0.5 | 340 | 470 | 1,250 | 4.0 |
| 1ph 230 | 50 | 0.55 | 340 | 470 | 1,250 | 4.0 |
| -H | 1ph 220 | 60 | 0.5 | 340 | 380 | 1,550 | 4.0 |
| 1ph 230 | 60 | 0.55 | 340 | 380 | 1,550 | 4.0 |
| -S | 3ph 220 | 50 | 0.45 | 1,000 | 470 | 1,250 | - |
| 60 | 0.4 | 800 | 380 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.26 | 1,000 | 470 | 1,250 | - |
| 60 | 0.23 | 800 | 380 | 1,550 | - |
| 5090 | □90 | 90 | GU A | -A | 1ph 100 | 50 | 1.55 | 450 | 700 | 1,250 | 25.0 |
| 60 | 1.85 | 450 | 570 | 1,550 | 25.0 |
| -E | 1ph 110 | 60 | 1.4 | 500 | 570 | 1,550 | 20.0 |
| 1ph 120 | 60 | 1.45 | 500 | 570 | 1,550 | 20.0 |
| -C | 1ph 220 | 50 | 0.72 | 450 | 700 | 1,250 | 5.0 |
| 1ph 230 | 50 | 0.7 | 450 | 700 | 1,250 | 5.0 |
| -H | 1ph 220 | 60 | 0.71 | 450 | 570 | 1,550 | 5.0 |
| 1ph 230 | 60 | 0.75 | 450 | 570 | 1,550 | 5.0 |
| -S | 3ph 220 | 50 | 0.6 | 1,350 | 700 | 1,250 | - |
| 60 | 0.55 | 1,100 | 570 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.35 | 1,350 | 700 | 1,250 | - |
| 60 | 0.32 | 1,100 | 570 | 1,550 | - |
| 5120 | □90 | 120 | GU A | -A | 1ph 100 | 50 | 2.1 | 600 | 930 | 1,250 | 30.0 |
| 60 | 2.5 | 600 | 750 | 1,550 | 30.0 |
| -E | 1ph 110 | 60 | 1.65 | 600 | 750 | 1,550 | 25.0 |
| 1ph 120 | 60 | 1.8 | 600 | 750 | 1,550 | 25.0 |
| -C | 1ph 220 | 50 | 1 | 650 | 930 | 1,250 | 7.0 |
| 1ph 230 | 50 | 0.95 | 650 | 930 | 1,250 | 7.0 |
| -H | 1ph 220 | 60 | 1 | 600 | 750 | 1,550 | 7.0 |
| 1ph 230 | 60 | 0.95 | 600 | 750 | 1,550 | 7.0 |
| -S | 3ph 220 | 50 | 0.7 | 1,850 | 930 | 1,250 | - |
| 60 | 0.6 | 1,600 | 750 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.4 | 1,850 | 930 | 1,250 | - |
| 60 | 0.35 | 1,600 | 750 | 1,550 | - |
| 6120 | □104 | 120 | GU A | -A | 1ph 100 | 50 | 2.1 | 600 | 930 | 1,250 | 30.0 |
| 60 | 2.5 | 600 | 750 | 1,550 | 30.0 |
| -E | 1ph 110 | 60 | 1.7 | 600 | 750 | 1,550 | 20.0 |
| 1ph 120 | 60 | 1.8 | 600 | 750 | 1,550 | 20.0 |
| -C | 1ph 220 | 50 | 0.95 | 750 | 930 | 1,250 | 8.0 |
| 1ph 230 | 50 | 0.95 | 750 | 930 | 1,250 | 8.0 |
| -H | 1ph 220 | 60 | 0.95 | 700 | 750 | 1,550 | 8.0 |
| 1ph 230 | 60 | 1 | 700 | 750 | 1,550 | 8.0 |
| -S | 3ph 220 | 50 | 0.75 | 2,200 | 890 | 1,300 | - |
| 60 | 0.7 | 2,000 | 730 | 1,600 | - |
| -S3 | 3ph 380 | 50 | 0.43 | 2,200 | 890 | 1,300 | - |
| 60 | 0.4 | 2,000 | 730 | 1,600 | - |
| 6140 | □104 | 140 | GU A | -A | 1ph 100 | 50 | 2.7 | 700 | 1,080 | 1,250 | 35.0 |
| 60 | 3 | 700 | 870 | 1,550 | 35.0 |
| -E | 1ph 110 | 60 | 1.8 | 700 | 850 | 1,600 | 25.0 |
| 1ph 120 | 60 | 1.95 | 700 | 850 | 1,600 | 25.0 |
| -C | 1ph 220 | 50 | 1.05 | 850 | 1,040 | 1,350 | 10.0 |
| 1ph 230 | 50 | 1.15 | 850 | 1,040 | 1,350 | 10.0 |
| -H | 1ph 220 | 60 | 1.05 | 750 | 850 | 1,600 | 10.0 |
| 1ph 230 | 60 | 1.15 | 750 | 850 | 1,600 | 10.0 |
| -S | 3ph 220 | 50 | 0.85 | 2,700 | 1,080 | 1,250 | - |
| 60 | 0.75 | 2,200 | 870 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.49 | 2,700 | 1,080 | 1,250 | - |
| 60 | 0.43 | 2,200 | 870 | 1,550 | - |
| 6200 | □104 | 200 | GU A | -A | 1ph 100 | 50 | 3.2 | 900 | 1,520 | 1,250 | 45.0 |
| 60 | 3.5 | 900 | 1,230 | 1,550 | 45.0 |
| -E | 1ph 110 | 60 | 2.75 | 850 | 1,230 | 1,550 | 35.0 |
| 1ph 120 | 60 | 2.65 | 850 | 1,230 | 1,550 | 35.0 |
| -C | 1ph 220 | 50 | 1.4 | 1,000 | 1,520 | 1,250 | 10.0 |
| 1ph 230 | 50 | 1.4 | 1,000 | 1,520 | 1,250 | 10.0 |
| -H | 1ph 220 | 60 | 1.4 | 900 | 1,230 | 1,550 | 10.0 |
| 1ph 230 | 60 | 1.4 | 900 | 1,230 | 1,550 | 10.0 |
| -S | 3ph 220 | 50 | 1.2 | 3,400 | 1,520 | 1,250 | - |
| 60 | 1 | 2,700 | 1,230 | 1,550 | - |
| -S3 | 3ph 380 | 50 | 0.69 | 3,400 | 1,520 | 1,250 | - |
| 60 | 0.58 | 2,700 | 1,230 | 1,550 | - |
■ 2-Pole Voltage (EA-IMB)| ❶ ❷ | | | ❸ | ❹ | | | |
|---|
| Type No | Flange Size | Output [W] | Shaft End Shape | Input V Code | Voltage | Frequency | Starting Current | Starting Torque | Rated Torque | Speed | Capacitor |
|
| [V] | [Hz] | [A] | [mN・m] | [mN・m] | [r/min] | [μF] |
| 2006 | □60 | 6 | A | -B | 1ph 110 | 50 | 0.18 | 35 | 22 | 2,650 | 3 |
| 60 | 0.20 | 35 | 18 | 3,100 | 3 |
| -D | 1ph 220 | 50 | 0.11 | 35 | 22 | 2,650 | 0.8 |
| 60 | 0.12 | 35 | 18 | 3,100 | 0.8 |
| 3015 | □70 | 15 | A | -B | 1ph 110 | 50 | 0.38 | 65 | 54 | 2,650 | 6 |
| 60 | 0.40 | 65 | 46 | 3,100 | 6 |
| -D | 1ph 220 | 50 | 0.18 | 65 | 46 | 2,650 | 1.5 |
| 60 | 0.22 | 65 | 54 | 3,100 | 1.5 |
| 4025 | □80 | 25 | A | -B | 1ph 110 | 50 | 0.55 | 90 | 90 | 2,650 | 10 |
| 60 | 0.65 | 90 | 77 | 3,100 | 10 |
| -D | 1ph 220 | 50 | 0.25 | 90 | 90 | 2,650 | 2 |
| 60 | 0.30 | 90 | 77 | 3,100 | 2 |
| -T | 3ph 220 | 50 | 0.20 | 220 | 88 | 2,700 | - |
| 60 | 0.15 | 185 | 75 | 3,200 | - |
| -T3 | 3ph 380 | 50 | 0.11 | 220 | 88 | 2,700 | - |
| 60 | 0.08 | 185 | 75 | 3,200 | - |
| 4040 | □80 | 40 | A | -B | 1ph 110 | 50 | 0.80 | 120 | 147 | 2,600 | 12 |
| 60 | 0.85 | 120 | 123 | 3,100 | 12 |
| -D | 1ph 220 | 50 | 0.40 | 120 | 147 | 2,600 | 3 |
| 60 | 0.45 | 120 | 123 | 3,100 | 3 |
| -T | 3ph 220 | 50 | 0.27 | 350 | 147 | 2,600 | - |
| 60 | 0.22 | 300 | 123 | 3,100 | - |
| -T3 | 3ph 380 | 50 | 0.15 | 350 | 147 | 2,600 | - |
| 60 | 0.13 | 300 | 123 | 3,100 | - |
| 5040 | □90 | 40 | A | -B | 1ph 110 | 50 | 0.75 | 140 | 147 | 2,600 | 10 |
| 60 | 0.90 | 140 | 123 | 3,100 | 10 |
| -D | 1ph 220 | 50 | 0.38 | 140 | 144 | 2,650 | 3 |
| 60 | 0.40 | 140 | 120 | 3,200 | 3 |
| -T | 3ph 220 | 50 | 0.26 | 350 | 147 | 2,600 | - |
| 60 | 0.21 | 300 | 123 | 3,100 | - |
| -T3 | 3ph 380 | 50 | 0.15 | 350 | 147 | 2,600 | - |
| 60 | 0.12 | 300 | 123 | 3,100 | - |
| 5060 | □90 | 60 | A | -B | 1ph 110 | 50 | 1.05 | 170 | 215 | 2,650 | 15 |
| 60 | 1.00 | 170 | 180 | 3,200 | 15 |
| -D | 1ph 220 | 50 | 0.52 | 180 | 215 | 2,650 | 4 |
| 60 | 0.55 | 180 | 180 | 3,200 | 4 |
| -T | 3ph 220 | 50 | 0.35 | 500 | 215 | 2,650 | - |
| 60 | 0.30 | 420 | 180 | 3,200 | - |
| -T3 | 3ph 380 | 50 | 0.20 | 500 | 215 | 2,650 | - |
| 60 | 0.10 | 420 | 180 | 3,200 | - |
| 5090 | □90 | 90 | A | -B | 1ph 110 | 50 | 1.50 | 250 | 325 | 2,650 | 25 |
| 60 | 1.80 | 250 | 270 | 3,200 | 25 |
| -D | 1ph 220 | 50 | 0.72 | 250 | 325 | 2,650 | 6 |
| 60 | 0.90 | 250 | 270 | 3,200 | 6 |
| -T | 3ph 220 | 50 | 0.50 | 800 | 325 | 2,650 | - |
| 60 | 0.42 | 670 | 270 | 3,200 | - |
| -T3 | 3ph 380 | 50 | 0.29 | 800 | 325 | 2,650 | - |
| 60 | 0.24 | 670 | 270 | 3,200 | - |
| 5120 | □90 | 120 | A | -B | 1ph 110 | 50 | 1.85 | 330 | 450 | 2,650 | 30 |
| 60 | 2.25 | 330 | 360 | 3,200 | 30 |
| -D | 1ph 220 | 50 | 0.95 | 330 | 450 | 2,650 | 6 |
| 60 | 1.10 | 330 | 360 | 3,200 | 6 |
| -T | 3ph 220 | 50 | 0.65 | 1,000 | 430 | 2,650 | - |
| 60 | 0.50 | 900 | 370 | 3,100 | - |
| -T3 | 3ph 380 | 50 | 0.37 | 1,000 | 430 | 2,650 | - |
| 60 | 0.29 | 900 | 370 | 3,100 | - |
| 5150 | □90 | 150 | A | -B | 1ph 110 | 50 | 2.50 | 400 | 540 | 2,650 | 35 |
| 60 | 2.85 | 400 | 450 | 3,200 | 35 |
| -D | 1ph 220 | 50 | 1.20 | 400 | 540 | 2,650 | 10 |
| 60 | 1.52 | 400 | 450 | 3,200 | 10 |
| -T | 3ph 220 | 50 | 0.85 | 1,250 | 550 | 2,600 | - |
| 60 | 0.70 | 1,100 | 460 | 3,100 | - |
| -T3 | 3ph 380 | 50 | 0.49 | 1,250 | 550 | 2,600 | - |
| 60 | 0.40 | 1,100 | 460 | 3,100 | - |
○ Allowable Torque When a Gearhead Is Mounted
- Please purchase gearheads and mid-gearheads either by specifying additional machining for the motor or from the standalone product page (AC Motor Gearhead EA Series).
- When the additional machining code GH is specified, the gear ratio is entered in the box (□) within the model number.
- Combinations shown in the yellow cells ( )indicate that the output rotation direction is opposite to that of the motor. All other combinations have the same rotation direction.
- The rotational speed is a reference value calculated by dividing the motor’s synchronous speed (50 Hz: 1500 r/min, 60 Hz: 1800 r/min) by the gear ratio.
- The actual rotational speed decreases by approximately 2–20% from the listed value depending on the load.
- If a greater gear ratio than those listed in the table is required, please add a mid-gearhead with a gear ratio of 10 between the motor and the gearhead.
In this case, the allowable torque is 20 N·m.
■ Allowable Torque Table (4-Pole Voltage)Type (Motor/Gearhead) | Allowance Torque Unit |
|---|
| Gear Ratio | 3 | 3.6 | 5 | 6 | 7.5 | 9 | 10 | 12.5 | 15 | 18 | 20 | 25 | 30 | 36 | 40 | 50 | 60 | 75 | 90 | 100 | 120 | 150 | 180 | 200 |
|---|
| 50Hz | Speed r/min | 500 | 417 | 300 | 250 | 200 | 166 | 150 | 120 | 100 | 83 | 75 | 60 | 50 | 41 | 37 | 30 | 25 | 20 | 16 | 15 | 12.5 | 10 | 8.3 | 7.5 |
|---|
| 60Hz | 600 | 500 | 360 | 300 | 240 | 200 | 180 | 144 | 120 | 100 | 90 | 72 | 60 | 50 | 45 | 36 | 30 | 24 | 20 | 18 | 15 | 12 | 10 | 9 |
|---|
| EA-IMA2006-GN | 50Hz | N・m | 0.12 | 0.14 | 0.19 | 0.23 | 0.29 | 0.35 | 0.39 | 0.49 | 0.58 | 0.70 | 0.75 | 0.88 | 1.10 | 1.30 | 1.39 | 1.60 | 1.90 | 2.40 | 2.90 | 3.00 | 3.00 | 3.00 | 3.00 | 3.00 |
| kgf・cm | 1.22 | 1.43 | 1.94 | 2.35 | 2.96 | 3.57 | 3.98 | 5.00 | 5.92 | 7.14 | 7.65 | 8.98 | 11.2 | 13.3 | 14.2 | 16.3 | 19.4 | 24.5 | 29.6 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 |
| 60Hz | N・m | 0.10 | 0.12 | 0.16 | 0.19 | 0.24 | 0.29 | 0.32 | 0.41 | 0.49 | 0.58 | 0.62 | 0.73 | 0.88 | 1.10 | 1.15 | 1.30 | 1.60 | 2.00 | 2.40 | 2.60 | 3.00 | 3.00 | 3.00 | 3.00 |
| kgf・cm | 1.02 | 1.22 | 1.63 | 1.94 | 2.45 | 2.96 | 3.26 | 4.18 | 5.00 | 5.92 | 6.32 | 7.45 | 8.98 | 11.2 | 11.7 | 13.3 | 16.3 | 20.4 | 24.5 | 26.5 | 30.0 | 30.0 | 30.0 | 30.0 |
| EA-IMA3015-GN | 50Hz | N・m | 0.30 | 0.36 | 0.51 | 0.61 | 0.76 | 0.91 | 0.97 | 1.30 | 1.50 | 1.80 | 1.94 | 2.30 | 2.70 | 3.30 | 3.48 | 4.10 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 |
| kgf・cm | 3.06 | 3.67 | 5.20 | 6.22 | 7.75 | 9.28 | 9.90 | 13.2 | 15.3 | 18.3 | 19.8 | 23.4 | 27.5 | 33.7 | 35.5 | 41.8 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 |
| 60Hz | N・m | 0.26 | 0.31 | 0.43 | 0.51 | 0.64 | 0.77 | 0.80 | 1.10 | 1.30 | 1.50 | 1.64 | 1.90 | 2.30 | 2.80 | 2.88 | 3.50 | 4.20 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 |
| kgf・cm | 2.65 | 3.16 | 4.38 | 5.20 | 6.53 | 7.85 | 8.16 | 11.2 | 13.2 | 15.3 | 16.7 | 19.3 | 23.4 | 28.5 | 29.4 | 35.7 | 42.8 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 |
| EA-IMA4025-GN | 50Hz | N・m | 0.49 | 0.58 | 0.81 | 0.97 | 1.20 | 1.50 | 1.55 | 2.00 | 2.40 | 2.90 | 3.17 | 3.70 | 4.40 | 5.30 | 5.57 | 6.60 | 7.90 | 8.00 | 8.00 | 8.00 | 8.00 | 8.00 | 8.00 | 8.00 |
| kgf・cm | 5.00 | 5.91 | 8.26 | 9.89 | 12.2 | 15.3 | 15.8 | 20.4 | 24.4 | 29.6 | 32.3 | 37.7 | 44.9 | 54.1 | 56.8 | 67.3 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 |
| 60Hz | N・m | 0.40 | 0.48 | 0.67 | 0.80 | 1.00 | 1.20 | 1.25 | 1.70 | 2.00 | 2.40 | 2.64 | 3.00 | 3.60 | 4.30 | 4.49 | 5.40 | 6.50 | 8.00 | 8.00 | 8.00 | 8.00 | 8.00 | 8.00 | 8.00 |
| kgf・cm | 4.08 | 4.89 | 6.83 | 8.16 | 10.2 | 12.2 | 12.8 | 17.3 | 20.4 | 24.4 | 26.9 | 30.6 | 36.7 | 43.8 | 45.8 | 55.1 | 66.3 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 |
| EA-IMA5040-GN | 50Hz | N・m | 0.77 | 0.92 | 1.30 | 1.50 | 1.90 | 2.30 | 2.38 | 3.20 | 3.80 | 4.60 | 4.88 | 5.70 | 6.90 | 8.30 | 8.57 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 |
| kgf・cm | 7.85 | 9.38 | 13.2 | 15.3 | 19.4 | 23.4 | 24.3 | 32.6 | 38.7 | 46.9 | 49.8 | 58.1 | 70.4 | 84.7 | 87.4 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
| 60Hz | N・m | 0.63 | 0.76 | 1.10 | 1.30 | 1.60 | 1.90 | 2.00 | 2.60 | 3.20 | 3.80 | 4.07 | 4.70 | 5.70 | 6.80 | 7.19 | 8.60 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 |
| kgf・cm | 6.42 | 7.75 | 11.2 | 13.2 | 16.3 | 19.3 | 20.4 | 26.5 | 32.6 | 38.7 | 41.5 | 47.9 | 58.1 | 69.3 | 73.4 | 87.7 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
| EA-IMA5060-GN | 50Hz | N・m | 1.10 | 1.40 | 1.90 | 2.30 | 2.90 | 3.40 | 3.57 | 4.80 | 5.70 | 6.80 | 7.03 | 8.60 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 |
| kgf・cm | 11.2 | 14.2 | 19.3 | 23.4 | 29.6 | 34.7 | 36.4 | 48.9 | 58.1 | 69.3 | 71.7 | 87.7 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
| 60Hz | N・m | 0.92 | 1.10 | 1.50 | 1.80 | 2.30 | 2.80 | 2.99 | 3.80 | 4.60 | 5.50 | 5.70 | 6.90 | 8.30 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 |
| kgf・cm | 9.38 | 11.2 | 15.3 | 18.3 | 23.4 | 28.5 | 30.5 | 38.7 | 46.9 | 56.1 | 58.2 | 70.1 | 84.7 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 |
EA-IMA5060-GU EA-IMA5060-GU | 50Hz | N・m | 1.10 | 1.40 | 1.90 | 2.30 | 2.90 | 3.40 | 3.61 | 4.80 | 5.70 | 6.80 | 7.12 | 8.60 | 10.0 | 10.3 | 11.6 | 12.4 | 15.5 | 18.6 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 11.2 | 14.2 | 19.3 | 23.4 | 29.6 | 34.7 | 36.8 | 48.9 | 58.1 | 69.3 | 72.6 | 87.7 | 100 | 105 | 118 | 126 | 158 | 189 | 200 | 200 | 200 | 200 | 200 | 200 |
| 60Hz | N・m | 0.92 | 1.10 | 1.50 | 1.80 | 2.30 | 2.80 | 3.01 | 3.80 | 4.60 | 5.50 | 5.73 | 6.90 | 8.30 | 8.30 | 9.70 | 10.0 | 12.5 | 15.0 | 18.8 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 9.38 | 11.2 | 15.3 | 18.3 | 23.4 | 28.5 | 30.7 | 38.7 | 46.9 | 56.1 | 58.4 | 70.1 | 84.7 | 84.6 | 98.9 | 102 | 127 | 153 | 192 | 200 | 200 | 200 | 200 | 200 |
| EA-IMA5090-GU | 50Hz | N・m | 1.10 | 2.00 | 2.80 | 3.40 | 4.30 | 5.10 | 5.31 | 6.40 | 7.70 | 9.20 | 9.55 | 11.6 | 13.6 | 16.6 | 18.1 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 17.3 | 20.4 | 28.6 | 34.7 | 43.9 | 52.0 | 54.2 | 65.3 | 78.6 | 93.3 | 97.4 | 118 | 142 | 169 | 184 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
| 60Hz | N・m | 1.40 | 1.70 | 2.30 | 2.80 | 3.50 | 4.20 | 4.43 | 5.20 | 6.20 | 7.50 | 7.81 | 9.40 | 11.3 | 13.5 | 14.5 | 18.8 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 14.3 | 17.3 | 23.5 | 28.6 | 35.7 | 42.9 | 45.2 | 53.1 | 63.3 | 76.5 | 79.6 | 95.9 | 115 | 138 | 148 | 192 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
| EA-IMA5120-GU | 50Hz | N・m | 2.30 | 2.70 | 3.80 | 4.50 | 5.60 | 6.80 | 7.01 | 8.50 | 10.2 | 12.2 | 12.5 | 15.3 | 18.4 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 23.4 | 27.5 | 38.7 | 45.9 | 57.1 | 69.3 | 71.5 | 86.7 | 104 | 124 | 128 | 156 | 187 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
| 60Hz | N・m | 1.80 | 2.20 | 3.00 | 3.60 | 4.60 | 5.50 | 5.73 | 6.80 | 8.20 | 9.80 | 10.1 | 12.4 | 14.9 | 17.8 | 19.5 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 |
| kgf・cm | 18.3 | 22.4 | 30.6 | 36.7 | 46.9 | 56.1 | 58.5 | 69.5 | 83.6 | 100 | 103 | 126 | 152 | 181 | 199 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
EA-IMA6120 -GU-(AF, EF, HF) | 50Hz | N・m | 2.22 | 2.60 | 3.60 | 4.30 | 5.40 | 6.50 | 6.42 | 8.10 | 9.70 | 11.7 | 11.6 | 14.7 | 17.6 | 21.1 | 23.2 | 29.4 | 35.2 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 |
| kgf・cm | 2.40 | 26.5 | 36.7 | 43.8 | 55.0 | 66.3 | 65.6 | 87.6 | 98.8 | 119 | 118 | 149 | 179 | 215 | 236 | 300 | 359 | 400 | 400 | 400 | 400 | 400 | 400 | 400 |
EA-IMA6120 -GU-SF | 60Hz | N・m | 1.80 | 2.20 | 3.00 | 3.60 | 4.40 | 5.30 | 5.20 | 6.70 | 8.00 | 9.60 | 9.40 | 12.0 | 14.5 | 17.3 | 18.8 | 24.1 | 28.9 | 36.1 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 |
| kgf・cm | 18.3 | 22.4 | 30.6 | 36.7 | 44.8 | 54.0 | 53.3 | 68.3 | 81.6 | 97.9 | 95.9 | 122 | 148 | 176 | 192 | 245 | 295 | 368 | 400 | 400 | 400 | 400 | 400 | 400 |
EA-IMA6140 -GU-(AF, SF, EF) | 50Hz | N・m | 2.50 | 3.00 | 4.20 | 5.10 | 6.30 | 7.60 | 7.20 | 9.50 | 11.4 | 13.7 | 13.0 | 17.2 | 20.6 | 24.7 | 26.0 | 34.3 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 |
| kgf・cm | 25.5 | 30.6 | 42.8 | 52.0 | 63.2 | 77.5 | 73.6 | 96.9 | 116 | 139 | 133 | 175 | 210 | 252 | 265 | 349 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 |
EA-IMA6140 -GU-HF | 60Hz | N・m | 2.10 | 2.50 | 3.40 | 4.10 | 5.20 | 6.20 | 6.10 | 7.80 | 9.30 | 11.2 | 11.0 | 12.0 | 16.8 | 20.2 | 22.0 | 28.0 | 33.7 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 |
| kgf・cm | 21.4 | 25.5 | 34.6 | 41.8 | 53.0 | 63.2 | 62.2 | 79.5 | 94.8 | 114 | 112 | 122 | 171 | 206 | 224 | 285 | 343 | 400 | 400 | 400 | 400 | 400 | 400 | 400 |
| EA-IMA6200-GU | 50Hz | N・m | 3.71 | 4.46 | 6.19 | 7.43 | 9.28 | 11.1 | 11.9 | 13.9 | 16.7 | 20.1 | 20.8 | 25.2 | 30.3 | 36.3 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 |
| kgf・cm | 37.9 | 45.5 | 63.1 | 75.8 | 94.7 | 114 | 121 | 142 | 171 | 205 | 212 | 257 | 309 | 370 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 |
| 60Hz | N・m | 2.99 | 3.59 | 4.99 | 5.99 | 7.49 | 8.98 | 9.70 | 11.2 | 13.5 | 16.2 | 17.2 | 20.3 | 24.4 | 29.3 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 |
| kgf・cm | 30.6 | 36.7 | 50.9 | 61.1 | 76.4 | 91.7 | 98.9 | 115 | 138 | 165 | 175 | 207 | 249 | 299 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 | 400 |
Alterations
| Alterations | Gearhead Set Purchase | Mid-Gear Set Purchase |
|---|
| Code | GH | GH10X |
| Spec. | You can purchase a gearhead set that matches the motor size and gear type. Please check the gearhead specification table to confirm the available gear ratios based on the motor flange number.
[ ! ] Available gear ratios: for flange □42 → 1/3 to 1/60, others → 1/3 to 1/200. [Designation method] Gear ratio 1/30 → GH30 | You can purchase a mid-gear set that matches the motor size. When combined with a gearhead, a greater gear ratio can be achieved.
[ ! ] Only a gear ratio of 1/10 is available. [Designation method] GN10X |
|
|
|
|
|
|
| 1 Code (Price per Code) | Check on Web | Check on Web |
Product Features
Feature 1: In general, a “micro induction motor” refers to a motor that rotates by electromagnetic induction.
Induction motors use a capacitor and electromagnetic induction during startup and operation. Although the starting torque is not very high, they have a simple structure, high efficiency, and are capable of continuous rotation.
Feature 2: Single-phase motors generate reverse torque during operation, allowing the rotation direction to be switched within a short time. However, the motor must be completely stopped before changing the rotation direction.
Feature 3: Three-phase motors operate using a three-phase power supply. They are characterized by high efficiency and high starting torque.